Page 1409 - RF Adapter Datasheets
P. 1409

Precision N Female to N Female 4 Hole Flange Adapter





     RF Adapters Technical Data Sheet                                                                        PE9429


                   Configuration
                       • N Female Connector 1                           • Precision Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohms                                        • 4 Hole Flange Mount Method
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold Plated Beryllium Copper Contact
                       • N Interface compliant with MIL-C-39012
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment         • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9429 precision type N female to type N female 4 hole flange adapter is part of our full line of RF components
                   available for same-day shipping. Our type N to type N adapter has a female to female gender configuration in a precision
                   design. PE9429 type N female to type N female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent
                   VSWR of 1.15:1 maximum. This RF type N to type N 4 hole flange adapter allows designers to create external connections on
                   their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.7 in [43.18 mm]
                       Width                                             1 in [25.4 mm]
                       Height                                            1 in [25.4 mm]
                       Weight                                            0.122 lbs [55.34 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Female to N Female 4 Hole Flange Adapter PE9429








                                                        PE9429  REV 1.1                                                1
   1404   1405   1406   1407   1408   1409   1410   1411   1412   1413   1414