Page 1480 - RF Adapter Datasheets
P. 1480

N Male to BNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9278


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • BNC Female Connector 2                         • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 4 GHz                  • Silver Plated Contact
                       • N Interface compliant with MIL-STD-348         • Contact Plating per QQ-S-365
                       • BNC Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9278 type N male to BNC female right angle adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to BNC adapter has a male to female gender configuration. PE9278 type N male to BNC
                   female adapter operates to 4 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum. This low profile
                   right angle type N to BNC adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.29 in [32.77 mm]
                       Width                                             0.8 in [20.32 mm]
                       Height                                            1.275 in [32.39 mm]
                       Weight                                            0.11 lbs [49.9 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to BNC Female Right Angle Adapter PE9278








                                                        PE9278  REV 1.1                                                1
   1475   1476   1477   1478   1479   1480   1481   1482   1483   1484   1485