Page 1488 - RF Adapter Datasheets
P. 1488

N Male to C Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9538


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type               N Male                                  C Male
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                   N Male to C Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders. Our
                   RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: N Male to C Male Adapter PE9538

                   URL: https://www.pasternack.com/n-male-c-male-straight-adapter-pe9538-p.aspx


























                                                        PE9538  REV 1.1                                                2
   1483   1484   1485   1486   1487   1488   1489   1490   1491   1492   1493