Page 17 - RF Adapter Datasheets
P. 17
1.0mm Male to 1.85mm Male Adapter
RF Adapters Technical Data Sheet PE91118
.
Description Connector 1 Connector 2
Type 1.0mm Male 1.85mm Male
Polarity Standard Standard
Hex Size 15/64 in. 5/16 in.
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 1.0mm Male 1.85mm Male
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
50 µin minimum 50 µin minimum
Insulation PEI PEI
Body Passivated Stainless Steel Passivated Stainless Steel
SAE-AMS-2700 SAE-AMS-2700
Coupling Nut Passivated Stainless Steel Passivated Stainless Steel
SAE-AMS-2700 SAE-AMS-2700
. .
Compliance Certifications (see product page for current document)
1.0mm Male to 1.85mm Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 1.0mm Male to 1.85mm Male Adapter PE91118
URL: https://www.pasternack.com/1.0mm-male-1.85mm-male-straight-adapter-pe91118-p.aspx
PE91118 REV 1.1 2

