Page 191 - RF Adapter Datasheets
P. 191
2.4mm Female to SMP Female Adapter
RF Adapters Technical Data Sheet PE91055
.
Description Connector 1 Connector 2
Type 2.4mm Female SMP Female
Polarity Standard Standard
Interface Specification MIL-STD-348
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.4mm Female SMP Female
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
. .
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.4mm Female to SMP Female Adapter PE91055
PE91055 REV 1.2 2

