Page 2058 - RF Adapter Datasheets
P. 2058

Reverse Polarity SMA Male to Reverse Polarity SMA Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91330


                   Configuration
                       Connector 1                                       SMA Male Reverse Polarity
                       Connector 2                                       SMA Male Reverse Polarity
                       Impedance                                         50 Ohms
                       Body Style                                        Straight

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.35:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.787 in [19.99 mm]
                       Width                                             0.312 in [7.92 mm]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 SMA Male
                       Polarity                                 Reverse Polarity         Reverse Polarity
                       Hex Size                                   5/16 Inch                5/16 Inch
                       Mating Torque, Max                       8 in-lbs [0.9 Nm]        8 in-lbs [0.9 Nm]
                       .

                   Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type       SMA Male Reverse Polarity                SMA Male Reverse Polarity
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to 125 deg C






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Male to Reverse Polarity SMA Male Adapter PE91330








                                                       PE91330  REV 1.0                                                1
   2053   2054   2055   2056   2057   2058   2059   2060   2061   2062   2063