Page 2080 - RF Adapter Datasheets
P. 2080

RP-SMA Female to RP-SMA Female Bulkhead Mount Adapter





     RF Adapters Technical Data Sheet                                                                        PE9593


                   Configuration
                       • SMA Female Reverse Polarity Connector 1        • Straight Body Geometry
                       • SMA Female Reverse Polarity Connector 2        • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.25:1 up to 18 GHz                • Contact plating according to MIL-G-45204
                       • SMA interface compliant with MIL-STD-348       • Gold over Nickel Plated Beryllium Copper Contact
                       • Epoxy captivation
                   Applications

                       • General Purpose Test           • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9593 RP SMA female to RP SMA female bulkhead adapter is part of our full line of RF components available
                   for same-day shipping. Our reverse polarity SMA to reverse polarity SMA adapter has a female to female gender configuration.
                   PE9593 reverse polarity SMA female to reverse polarity SMA female adapter operates to 18 GHz. The Pasternack RF adapter
                   provides excellent VSWR of 1.25:1 maximum. This RF SMA to SMA bulkhead adapter allows designers to create external
                   connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            0.875 in [22.23 mm]
                       Width                                             0.375 in [9.53 mm]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: RP-SMA Female to RP-SMA Female Bulkhead Mount Adapter PE9593








                                                        PE9593  REV 1.1                                                1
   2075   2076   2077   2078   2079   2080   2081   2082   2083   2084   2085