Page 2122 - RF Adapter Datasheets
P. 2122

SMA Male to 3.5mm Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9722


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                3.5mm Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348
                       Hex Size                                    5/16 in.                 5/16 in.
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                               3.5mm Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel              Passivated Stainless Steel
                       Coupling Nut   Passivated Stainless Steel           Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to 3.5mm Male Adapter PE9722








                                                        PE9722  REV 1.1                                                2
   2117   2118   2119   2120   2121   2122   2123   2124   2125   2126   2127