Page 2149 - RF Adapter Datasheets
P. 2149

SMA Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9493


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       SMA Male                 BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       Hex Size                                    5/16 in.
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              SMA Male                                BNC Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Body        Passivated Stainless Steel                      Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SMA Male to BNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMA Male to BNC Male Adapter PE9493


                   URL: https://www.pasternack.com/sma-male-bnc-male-straight-adapter-pe9493-p.aspx



















                                                        PE9493  REV 1.2                                                2
   2144   2145   2146   2147   2148   2149   2150   2151   2152   2153   2154