Page 2196 - RF Adapter Datasheets
P. 2196

Precision SMA Male to Mini SMP Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91103


                   Configuration
                       • SMA Male Connector 1                           • Precision Design
                       • Mini SMP Female Connector 2                    • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Contact Plating per MIL-G-45204
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE91103 precision SMA male to Mini SMP female adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to Mini SMP adapter has a male to female gender configuration in a precision design. PE91103 SMA male to Mini
                   SMP female adapter operates to 26.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.754 in [19.15 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.008 lbs [3.63 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Male to Mini SMP Female Adapter PE91103








                                                        PE91103  REV 1.1                                               1
   2191   2192   2193   2194   2195   2196   2197   2198   2199   2200   2201