Page 229 - RF Adapter Datasheets
P. 229
4 Hole Flange 2.92mm Female to 2.92mm Female Adapter
RF Adapters Technical Data Sheet PE91113
.
Description Connector 1 Connector 2
Type 2.92mm Female 2.92mm Female
Polarity Standard Standard
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.92mm Female 2.92mm Female
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation Oxide-Noryl Oxide-Noryl
Outer Conductor Passivated Stainless Steel Passivated Stainless Steel
ASTM-A380 ASTM-A380
. .
Environmental Specifications
Temperature
Operating Range -55 to +100 deg C
.
Vibration MIL-STD-202, Method 204, Cond. D (20G’s)
Salt Spray MIL-STD-202, Method 101, Cond. B, 5% salt solution
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 4 Hole Flange 2.92mm Female to 2.92mm Female Adapter PE91113
PE91113 REV 1.1 2

