Page 2340 - RF Adapter Datasheets
P. 2340

SMA Female to 1.0/2.3 Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9693


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • 1.0/2.3 Jack Connector 2                       • Straight Body Geometry
                   Features
                       • SMA Interface compliant with MIL-STD-348       • Gold Plated Contact
                       • 1.0/2.3 Interface compliant with MIL-C-39012   • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9693 SMA female to 1.0/2.3 jack adapter is part of our full line of RF components available for same-day
                   shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors. Our SMA
                   to 1.0/2.3 adapter has a female to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.835 in [21.21 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female               1.0/2.3 Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-C-39012
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to 1.0/2.3 Jack Adapter PE9693








                                                        PE9693  REV 1.1                                                1
   2335   2336   2337   2338   2339   2340   2341   2342   2343   2344   2345