Page 2449 - RF Adapter Datasheets
P. 2449

SMA Female to Mini SMP Male Full Detent Adapter





     RF Adapters Technical Data Sheet                                                                      PE91129


                   Configuration
                       • SMA Female Connector 1                         • 50 Ohms
                       • Full Detent Mini SMP Male Connector 2          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Contact Plating per MIL-G-45204
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91129 SMA female to Mini SMP male full detent adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to Mini SMP adapter has a female to male gender configuration. PE91129 SMA female to Mini SMP male adapter
                   operates to 26.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.797 in [20.24 mm]
                       Width                                             0.312 in [7.92 mm]
                       Weight                                            0.006 lbs [2.72 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Female to Mini SMP Male Full Detent Adapter PE91129








                                                        PE91129  REV 1.1                                               1
   2444   2445   2446   2447   2448   2449   2450   2451   2452   2453   2454