Page 2687 - RF Adapter Datasheets
P. 2687

Reverse Polarity SMA Male to TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9597


                   Configuration
                       • SMA Male Reverse Polarity Connector 1          • 50 Ohms
                       • TNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.2:1 up to 11 GHz                 • Gold Plated Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • TNC Interface compliant with MIL-STD-348
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9597 reverse polarity SMA male to TNC male adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our reverse polarity SMA to TNC adapter has a male to male gender configuration. PE9597 reverse polarity SMA male to TNC
                   male adapter operates to 11 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            1.078 in [27.38 mm]
                       Width                                             0.59 in [14.99 mm]
                       Weight                                            0.039 lbs [17.69 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Reverse Polarity SMA Male to TNC Male Adapter PE9597








                                                        PE9597  REV 1.1                                                1
   2682   2683   2684   2685   2686   2687   2688   2689   2690   2691   2692