Page 270 - RF Adapter Datasheets
P. 270
2.92mm Male to 3.5mm Female Right Angle Adapter
RF Adapters Technical Data Sheet PE91168
.
Description Connector 1 Connector 2
Type 2.92mm Male 3.5mm Female
Polarity Standard Standard
Hex Size 5/16 Inch
Mating Torque 8 to 10 in-lbs [0.90 to 1.13 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.92mm Male 3.5mm Female
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation Oxide-Noryl Oxide-Noryl
Outer Conductor Passivated Stainless Steel
ASTM A380
Body Passivated Stainless Steel
ASTM A380
Coupling Nut Passivated Stainless Steel
ASTM A380
. .
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.92mm Male to 3.5mm Female Right Angle Adapter PE91168
PE91168 REV 1.1 2

