Page 2922 - RF Adapter Datasheets
P. 2922

SSMA Female to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9191


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            SSMA Female                               BNC Male
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SSMA Female to BNC Male Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SSMA Female to BNC Male Adapter PE9191

                   URL: https://www.pasternack.com/ssma-female-bnc-male-straight-adapter-pe9191-p.aspx





















                                                        PE9191  REV 1.1                                                2
   2917   2918   2919   2920   2921   2922   2923   2924   2925   2926   2927