Page 305 - RF Adapter Datasheets
P. 305
2.92mm Female to 2.4mm Male Adapter
RF Adapters Technical Data Sheet PE91451
.
Description Connector 1 Connector 2
Type 2.92mm Female 2.4mm Male
Polarity Standard Standard
Mating Cycles 500 500
Mating Torque 8 in-lbs [0.90 Nm] max 8 in-lbs 0.90 Nm max
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.92mm Female 2.4mm Male
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation Noryl Noryl
Outer Conductor Passivated Stainless Steel
ASTM 2700
Body Passivated Stainless Steel Passivated Stainless Steel
ASTM 2700 ASTM 2700
Coupling Nut Passivated Stainless Steel
ASTM 2700
. .
Environmental Specifications
Temperature
Operating Range -55 to +150 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.92mm Female to 2.4mm Male Adapter PE91451
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91451 REV 1.0 2

