Page 318 - RF Adapter Datasheets
P. 318
2.92mm Female to 2.4mm Female Adapter
RF Adapters Technical Data Sheet PE91499
.
Description Connector 1 Connector 2
Type 2.92mm Female 2.4mm Female
Polarity Standard Standard
Mating Cycles 500 500
Mating Torque 8 in-lbs [0.90 Nm] max 8 in-lbs 0.90 Nm max
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.92mm Female 2.4mm Female
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation Oxide-Noryl Oxide-Noryl
Outer Conductor Passivated Stainless Steel Passivated Stainless Steel
ASTM A380 ASTM A380
Body Passivated Stainless Steel Passivated Stainless Steel
ASTM A380 ASTM A380
. .
Environmental Specifications
Temperature
Operating Range -55 to +150 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.92mm Female to 2.4mm Female Adapter PE91499
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE91499 REV 1.0 2

