Page 349 - RF Adapter Datasheets
P. 349
2.92mm Female to Mini SMP Male Smooth Bore Adapter
RF Adapters Technical Data Sheet PE91128
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.92mm Female Smooth Bore Mini SMP Male
Contact Beryllium Copper Gold Beryllium Copper Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Beryllium Copper Gold
MIL-G-45204
Body Passivated Stainless Steel
AMS-QQ-P-35
. .
Environmental Specifications
Temperature
Operating Range -55 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
2.92mm Female to Mini SMP Male Smooth Bore Adapter from Pasternack Enterprises has same day shipment for domestic
and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the
broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 2.92mm Female to Mini SMP Male Smooth Bore Adapter PE91128
URL: https://www.pasternack.com/2.92mm-female-mini-smp-male-straight-adapter-pe91128-p.aspx
PE91128 REV 1.1 2

