Page 359 - RF Adapter Datasheets
P. 359
Precision 2.92mm Female to N Female Adapter
RF Adapters Technical Data Sheet PE9664
.
Description Connector 1 Connector 2
Type 2.92mm Female N Female
Polarity Standard Standard
Interface Specification MIL-STD-348
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 2.92mm Female N Female
Contact Gold Gold
Outer Conductor Passivated Stainless Steel Passivated Stainless Steel
. .
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Precision 2.92mm Female to N Female Adapter from Pasternack Enterprises has same day shipment for domestic and
International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Precision 2.92mm Female to N Female Adapter PE9664
URL: https://www.pasternack.com/2.92mm-female-n-female-straight-adapter-pe9664-p.aspx
PE9664 REV 1.1 2

