Page 390 - RF Adapter Datasheets
P. 390
3.5mm Female to 3.5mm Female Bulkhead Adapter
RF Adapters Technical Data Sheet PE9678
.
Description Connector 1 Connector 2
Type 3.5mm Female 3.5mm Female
Polarity Standard Standard
Mating Cycles 500 500
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 3.5mm Female 3.5mm Female
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
MIL-G-45204 MIL-G-45204
Insulation Rexolite Rexolite
Outer Conductor Passivated Stainless Steel Passivated Stainless Steel
ASTM A380 ASTM A380
. .
Environmental Specifications
Temperature
Operating Range -55 to +100 deg C
.
Vibration MIL-STD-202, Method 204, Cond. D (20G’s)
Salt Spray MIL-STD-202, Method 101, Cond. B, 5% salt solution
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 3.5mm Female to 3.5mm Female Bulkhead Adapter PE9678
PE9678 REV 1.1 2

