Page 416 - RF Adapter Datasheets
P. 416
3.5mm Male to 2.92mm Female Adapter
RF Adapters Technical Data Sheet PE9658
.
Description Connector 1 Connector 2
Type 3.5mm Male 2.92mm Female
Polarity Standard Standard
Hex Size 5/16 in.
Mating Torque 8 to 10 in-lbs [0.90 to 1.13 Nm]
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type 3.5mm Male 2.92mm Female
Contact Beryllium Copper Gold over Nickel Beryllium Copper Gold over Nickel
50 µin minimum 50 µin minimum
Insulation Oxide-Noryl Oxide-Noryl
Outer Conductor Passivated Stainless Steel
SAE-AMS-2700
Body Passivated Stainless Steel
SAE-AMS-2700
Coupling Nut Passivated Stainless Steel
SAE-AMS-2700
. .
Environmental Specifications
Temperature
Operating Range -65 to +150 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 3.5mm Male to 2.92mm Female Adapter PE9658
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE9658 REV 1.2 2

