Page 613 - RF Adapter Datasheets
P. 613

Low PIM 4.3-10 Female to N Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91479


                   Mechanical Specifications
                       Size
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     4.3-10 Female               N Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            4.3-10 Female                              N Male
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Bronze             Tri-Metal
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       Gasket                                                  Silicone Rubber
                       Coupling Nut                                                Brass              Tri-Metal
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +155 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 4.3-10 Female to N Male Adapter PE91479
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91479  REV 1.0                                                2
   608   609   610   611   612   613   614   615   616   617   618