Page 741 - RF Adapter Datasheets
P. 741

7/16 DIN Male to SC Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91444


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     7/16 DIN Male              SC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-STD-348
                       Mating Cycles                                500                      500
                       Hex Size                                   1 1/4 inch
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            7/16 DIN Male                             SC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to SC Female Adapter PE91444
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91444  REV 1.0                                                2
   736   737   738   739   740   741   742   743   744   745   746