Page 1554 - RF Attenuator Datasheets
P. 1554

30 dB Fixed Attenuator, 7/16 DIN Female To 7/16 DIN
               Male Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                            PE7310-30


                       Connector 2
                       Type                                              7/16 DIN Male
                       Contact Material and Plating                      Brass, Silver
                       Outer Conductor Material and Plating              Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Brass, Silver

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                                                                         OUTPUT PORT HANDLES 5 WATTS MAX POWER
                       URL: http://www.pasternack.com/30db-fixed-7-16-female-7-16-male-50-watts-attenuator-pe7310-30-p.aspx


                   30 dB Fixed Attenuator, 7/16 DIN Female To 7/16 DIN Male Directional Rated To 50 Watts Up To 7.5 GHz from Pasternack
                   Enterprises has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain
                   a 99% availability and are part of the broadest selection in the industry.


















































                                                       PE7310-30  REV NC                                               2
   1549   1550   1551   1552   1553   1554   1555   1556   1557   1558   1559