Page 159 - RF Attenuator Datasheets
P. 159

10 dB Fixed Attenuator, N Male to N Female Brass
     Nickel Body Rated to 1 Watt Up to 3 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7002-10


                   Features
                       •  Bidirectional                                 •  Max Power 1 Watts (CW)
                       •  DC to 3 GHz Frequency Range                   •  VSWR < 1.2:1
                       •  Attenuation 10±0.5 dB
                   Applications
                       •  Instrumentation               •  Prototyping and Characterization
                       •  Precision Measurements        •  Production Systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 10 dB Fixed Attenuator PE7002-10 is rated to 1 Watt and operates from DC to 3 GHz.
                   The versatile coaxial package uses N male to N female connectors and is also REACH and RoHS compliant.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  10                          dB
                       Attenuation Accuracy                                ±0.5                         dB
                       VSWR                                                              1.2:1
                       Input Power, CW                                                     1           Watts

                       .

                   Mechanical Specifications
                       Size
                       Length                                            2.24 in [56.9 mm]
                       Width/Diameter                                    0.81 in [20.57 mm]
                       .
                       Weight                                            0.158 lbs [71.67 g]
                       Body Material and Plating                         Brass, Nickel




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 10 dB Fixed Attenuator, N Male to N Female Brass Nickel Body Rated to 1 Watt Up to 3 GHz
                      PE7002-10







                                                       PE7002-10  REV 1.1                                              1
   154   155   156   157   158   159   160   161   162   163   164