Page 1623 - RF Attenuator Datasheets
P. 1623

50 dB Fixed Attenuator, N Male to 7/16 DIN Female
     Directional Black Anodized Aluminum Heatsink Body
     Rated to 50 Watts Up to 6 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7314-50


                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                     N Male                   7/16 DIN Female
                       Contact Material and Plating           Brass, Gold                  Brass, Silver
                       Outer Conductor Material and Plating                                Brass, Silver
                       Hex Size                                11/16 In.                    11/16 In.
                       Body Material and Plating         Stainless Steel, Passivated       Brass, Silver
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant

                   Plotted and Other Data
                       Notes:

                   50 dB Fixed Attenuator, N Male to 7/16 DIN Female Directional Black Anodized Aluminum Heatsink Body Rated to 50 Watts
                   Up to 6 GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave
                   and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 50 dB Fixed Attenuator, N Male to 7/16 DIN Female Directional Black Anodized Aluminum Heatsink
                   Body Rated to 50 Watts Up to 6 GHz PE7314-50

                   URL: http://www.pasternack.com/50db-fixed-n-male-7-16-female-50-watts-attenuator-pe7314-50-p.aspx
































                                                       PE7314-50  REV 1.1                                              2
   1618   1619   1620   1621   1622   1623   1624   1625   1626   1627   1628