Page 1655 - RF Attenuator Datasheets
P. 1655

20 dB Fixed Attenuator, N Male to N Female
     Unidirectional Black Anodized Aluminum Heatsink
     Body Rated to 50 Watts Up to 3 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7388-20


                   Mechanical Specifications
                       Size
                       Length                                            4.41 in [112.01 mm]
                       Width/Diameter                                    1.77 in [44.96 mm]
                       .
                       Weight                                            0.595 lbs [269.89 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink

                       Configuration
                       Design                                            Fixed, Unidirectional
                       Package Style                                     Connectorized
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                     N Male                     N Female
                       Contact Material and Plating           Brass, Gold              Beryllium Copper, Gold
                       Outer Conductor Material and Plating   Brass, Nickel               Brass, Nickel
                       Body Material and Plating              Brass, Nickel               Brass, Nickel
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:





















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 20 dB Fixed Attenuator, N Male to N Female Unidirectional Black Anodized Aluminum Heat-
                      sink Body Rated to 50 Watts Up to 3 GHz PE7388-20







                                                       PE7388-20  REV 1.2                                              2
   1650   1651   1652   1653   1654   1655   1656   1657   1658   1659   1660