Page 1684 - RF Attenuator Datasheets
P. 1684

15 dB Fixed Attenuator, N Male To N Female Aluminum Heatsink
              Black Anodized Body Rated To 50 Watts Up To 3 GHz


      TECHNICAL DATA SHEET                                                                            PE7389-15



                   15 dB Fixed Attenuator, N Male To N Female Aluminum Heatsink Black Anodized Body Rated To
                   50 Watts Up To 3 GHz


                   Configuration
                       Design                                            Fixed, Bidirectional Attenuator
                       Connector 1                                       N Male
                       Connector 2                                       N Female
                       Body Material and Plating                         Aluminum Heatsink, Black Anodized

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 3
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             15
                       Maximum Input Power, Watts                        50
                       Maximum VSWR                                      1.15:1

                       Frequency 1
                       Range, GHz                                        DC to 3
                       VSWR                                              1.15:1
                       Attenuation Accuracy, dB                          ± 0.3
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125

                       Size
                       Length, in [mm]                                   4.409 [111.99]
                       Width, in [mm]                                    1.77 [44.96]
                       .
                       Weight, lbs [g]                                   0.54 [244.94]
                       Connector 1
                       Type                                              N Male
                       Contact Material and Plating                      Brass, Gold
                       Body Material and Plating                         Brass, Nickel


                       Connector 2
                       Type                                              N Female
                       Contact Material and Plating                      Beryllium Copper, Gold
                       Body Material and Plating                         Brass, Nickel

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 15 dB Fixed Attenuator, N Male To N Female Aluminum Heatsink Black Anodized Body Rated
                      To 50 Watts Up To 3 GHz PE7389-15









                                                        PE7389-15  REV                                                 1
   1679   1680   1681   1682   1683   1684   1685   1686   1687   1688   1689