Page 1779 - RF Attenuator Datasheets
P. 1779
50 dB Fixed Attenuator, N Female to 7/16 DIN Female
Directional Black Anodized Aluminum Heatsink Body
Rated to 50 Watts Up to 6 GHz
RF Fixed Attenuators Technical Data Sheet PE7315-50
Connectors
Description Connector 1 Connector 2
Type N Female 7/16 DIN Female
Contact Material and Plating Brass, Gold Brass, Silver
Outer Conductor Material and Plating Brass, Silver
Hex Size 11/16 In. 11/16 In.
Body Material and Plating Stainless Steel, Passivated Brass, Silver
.
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant
Plotted and Other Data
Notes:
50 dB Fixed Attenuator, N Female to 7/16 DIN Female Directional Black Anodized Aluminum Heatsink Body Rated to 50 Watts
Up to 6 GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave
and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 50 dB Fixed Attenuator, N Female to 7/16 DIN Female Directional Black Anodized Aluminum
Heatsink Body Rated to 50 Watts Up to 6 GHz PE7315-50
URL: http://www.pasternack.com/50db-fixed-n-female-7-16-female-50-watts-attenuator-pe7315-50-p.aspx
PE7315-50 REV 1.1 2

