Page 1788 - RF Attenuator Datasheets
P. 1788

10 dB Fixed Attenuator, N Female To 7/16 DIN Female
                   Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                            PE7315-10


                       Connector 2
                       Type                                              7/16 DIN Female
                       Contact Material and Plating                      Brass, Silver
                       Outer Conductor Material and Plating              Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Brass, Silver

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                                                                         OUTPUT PORT HANDLES 5 WATTS MAX POWER
                       URL: http://www.pasternack.com/10db-fixed-n-female-7-16-female-50-watts-attenuator-pe7315-10-p.aspx


                   10 dB Fixed Attenuator, N Female To 7/16 DIN Female Directional  Rated To 50 Watts  Up To 7.5 GHz  from Pasternack
                   Enterprises  has  same  day  shipment  for  domestic  and  International  orders.  Our  RF,  microwave  and  fiber  optic  products
                   maintain a 99% availability and are part of the broadest selection in the industry.


















































                                                       PE7315-10  REV NC                                               2
   1783   1784   1785   1786   1787   1788   1789   1790   1791   1792   1793