Page 1821 - RF Attenuator Datasheets
P. 1821
50 dB Fixed Attenuator, N Female to N Female
Directional Black Anodized Aluminum Heatsink
Body Rated to 50 Watts Up to 6 GHz
RF Fixed Attenuators Technical Data Sheet PE7323-50
Connectors
Description Connector 1 Connector 2
Type N Female N Female
Contact Material and Plating Brass, Gold Brass, Gold
Outer Conductor Material and Plating Brass, Silver
Hex Size 11/16 In. 11/16 In.
Body Material and Plating Stainless Steel, Passivated Stainless Steel, Passivated
.
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant
Plotted and Other Data
Notes:
50 dB Fixed Attenuator, N Female to N Female Directional Black Anodized Aluminum Heatsink Body Rated to 50 Watts Up to
6 GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and
millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 50 dB Fixed Attenuator, N Female to N Female Directional Black Anodized Aluminum Heatsink
Body Rated to 50 Watts Up to 6 GHz PE7323-50
URL: http://www.pasternack.com/50db-fixed-n-female-n-female-50-watts-attenuator-pe7323-50-p.aspx
PE7323-50 REV 1.1 2

