Page 1854 - RF Attenuator Datasheets
P. 1854

6 dB Fixed Attenuator, SMA Male to SMA Female
     Directional Black Anodized Aluminum Heatsink
     Body Rated to 50 Watts Up to 18 GHz



     RF Fixed Attenuators Technical Data Sheet                                                            PE7020-6


                   Mechanical Specifications
                       Size
                       Length                                            3.79 in [96.27 mm]
                       Width/Diameter                                    3.5 in [88.9 mm]
                       Height                                            2.65 in [67.31 mm]
                       .
                       Weight                                            1.43 lbs [648.64 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink
                       Configuration
                       Design                                            Fixed, Directional
                       Package Style                                     Connectorized Module

                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Male                    SMA Female
                       Connector Specification               MIL-STD-348                  MIL-STD-348
                       Contact Material and Plating       Beryllium Copper, Gold       Beryllium Copper, Gold
                       Body Material and Plating         Passivated Stainless Steel   Passivated Stainless Steel
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:


                   6 dB Fixed Attenuator, SMA Male to SMA Female Directional Black Anodized Aluminum Heatsink Body Rated to 50 Watts Up
                   to 18 GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and
                   millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 6 dB Fixed Attenuator, SMA Male to SMA Female Directional Black Anodized Aluminum Heatsink
                   Body Rated to 50 Watts Up to 18 GHz PE7020-6

                   URL: http://www.pasternack.com/6db-fixed-sma-female-sma-male-50-watts-attenuator-pe7020-6-p.aspx
















                                                       PE7020-6  REV 1.1                                               2
   1849   1850   1851   1852   1853   1854   1855   1856   1857   1858   1859