Page 1872 - RF Attenuator Datasheets
P. 1872
20 dB Fixed Attenuator, SMA Male To SMA Female
Directional Rated To 50 Watts Up To 18 GHz
TECHNICAL DATA SHEET PE7336-20
Connector 1
Type SMA Male
Contact Material and Plating Beryllium Copper, Gold
Coupling Nut Material and Plating Stainless Steel, Passivated
Coupling Nut Plating Specification Stainless Steel
Hex Size, In. 11/16
Body Material and Plating Stainless Steel, Passivated
Connector 2
Type SMA Female
Contact Material and Plating Beryllium Copper, Gold
Outer Conductor Material and Plating Stainless Steel, Passivated
Hex Size, In. 11/16
Body Material and Plating Stainless Steel, Passivated
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Plotted and Other Data
Notes: Values at 25 °C, sea level
OUTPUT PORT HANDLES 5 WATTS MAX POWER
URL: http://www.pasternack.com/20db-fixed-sma-male-sma-female-50-watts-attenuator-pe7336-20-p.aspx
20 dB Fixed Attenuator, SMA Male To SMA Female Directional Rated To 50 Watts Up To 18 GHz from Pasternack Enterprises
has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
availability and are part of the broadest selection in the industry.
PE7336-20 REV NC 2

