Page 1986 - RF Attenuator Datasheets
P. 1986

6 dB Fixed Attenuator, 7/16 DIN Male To N Female
                   Directional Rated To 100 Watts Up To 6 GHz




      TECHNICAL DATA SHEET                                                                              PE7211-6


                       Size
                       Length, in [mm]                                   4.9 [124.46]
                       Width, in [mm]                                    3.8 [96.52]
                       Height, in [mm]                                   2.7 [68.58]
                       .
                       Weight, lbs [Kg]                                  3 [1.36]
                       Connector 1
                       Type                                              7/16 DIN Male
                       Contact Material and Plating                      Brass, Silver
                       Coupling Nut Material and Plating                 Brass, Silver
                       Body Material and Plating                         Brass, Silver


                       Connector 2
                       Type                                              N Female
                       Contact Material and Plating                      Beryllium Copper, Gold
                       Body Material and Plating                         Stainless Steel, Passivated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                       URL: http://www.pasternack.com/6db-fixed-7-16-male-n-female-100-watts-attenuator-pe7211-6-p.aspx


                   6 dB Fixed Attenuator, 7/16 DIN Male To N Female Directional Rated To 100 Watts Up To 6 GHz from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
                   availability and are part of the broadest selection in the industry.




































                                                       PE7211-6  REV NC                                                2
   1981   1982   1983   1984   1985   1986   1987   1988   1989   1990   1991