Page 312 - RF Attenuator Datasheets
P. 312
30 dB Fixed Attenuator, TNC Male to TNC Female
Brass Nickel Body Rated to 1 Watt Up to 2 GHz
RF Fixed Attenuators Technical Data Sheet PE7003-30
Configuration
Design Fixed, Bidirectional
Package Style Connectorized Module
Connectors
Description Connector 1 Connector 2
Type TNC Male TNC Female
Contact Material and Plating Brass, Gold Beryllium Copper, Gold
Dielectric Type Teflon Teflon
Coupling Nut Material and Plating Brass, Nickel
Body Material and Plating Brass, Nickel Brass, Nickel
.
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Typical Performance Data
dB Return Loss
0
-10
-20
-30
-40
Input
Output
-50
0.00 GHz 0.20 0.40 0.60 0.80 1.00 1.20 1.40 1.60 1.80 2.00
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 30 dB Fixed Attenuator, TNC Male to TNC Female Brass Nickel Body Rated to 1 Watt Up to
2 GHz PE7003-30
PE7003-30 REV 1.2 2

