Page 473 - RF Attenuator Datasheets
P. 473

9 dB Fixed Attenuator, N Male to N Female Passivated
     Stainless Steel Body Rated to 2 Watts Up to 18 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7004-9


                   Features
                       •  Bidirectional                                 •  Max Power 2 Watts (CW)
                       •  DC to 18 GHz Frequency Range                  •  VSWR < 1.35:1
                       •  Attenuation 9±0.5 dB
                   Applications
                       •  Instrumentation               •  Prototyping and characterization
                       •  Precision measurements        •  Production systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 9 dB Fixed Attenuator PE7004-9 is rated to 2 Watts and operates from DC to 18 GHz.
                   The versatile coaxial package uses N male to N female connectors and is also REACH and RoHS compliant.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  9                           dB
                       Attenuation Accuracy                                ±0.5                         dB
                       VSWR                                                              1.35:1
                       Input Power, CW                                                     2           Watts
                                           derated linearly to 0.5W at +125°C

                       Input Power, Peak                                                  250          Watts
                                           5µs pulse, 0.05% duty cycle
                       .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 9 dB Fixed Attenuator, N Male to N Female Passivated Stainless Steel Body Rated to 2 Watts
                      Up to 18 GHz PE7004-9







                                                       PE7004-9  REV 1.1                                               1
   468   469   470   471   472   473   474   475   476   477   478