Page 516 - RF Attenuator Datasheets
P. 516

6 dB Fixed Attenuator, SMA Male to SMA Female Copper
     Body Rated to 2 Watts From 0.009 MHz to 6 GHz




     RF Fixed Attenuators Technical Data Sheet                                                         PE70A1012


                   Features
                       •  9 kHz to 6 GHz Frequency Range                •  Max Power 2 Watts (CW)
                       •  Attenuation 6±0.5 dB                          •  Return Loss < -23 dB
                   Applications
                       •  Instrumentation               •  Prototyping and characterization
                       •  Precision measurements        •  Production systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 6 dB Fixed Attenuator PE70A1012 is rated to 2 Watts and operates from 9 KHz to
                   6 GHz. The versatile coaxial package uses SMA male to SMA female connectors and is also REACH and RoHS compliant.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                      9KHz                           6             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  6                           dB
                       Attenuation Accuracy                                              ±0.5           dB
                       Return Loss                                                        -23           dB
                       Input Power, CW                                                     2           Watts

                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: 6 dB Fixed Attenuator, SMA Male to SMA Female Copper Body Rated to 2 Watts From
                      0.009 MHz to 6 GHz PE70A1012







                                                       PE70A1012  REV 1.1                                              1
   511   512   513   514   515   516   517   518   519   520   521