Page 543 - RF Attenuator Datasheets
P. 543

3 dB Fixed Attenuator, SMA Male to SMA Female Passivated
     Stainless Steel Body Rated to 2 Watts Up to 3 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7001-3


                   Features
                       •  Bidirectional                                 •  Max Power 2 Watts (CW)
                       •  DC to 3 GHz Frequency Range                   •  VSWR < 1.2:1
                       •  Attenuation 3±0.6 dB
                   Applications
                       •  Instrumentation               •  Prototyping and Characterization
                       •  Precision Measurements        •  Production Systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 3 dB Fixed Attenuator PE7001-3 is rated to 2 Watts and operates from DC to 3 GHz.
                   The versatile coaxial package uses SMA male to SMA female connectors and is also REACH and RoHS compliant.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  3                           dB
                       Attenuation Accuracy                                ±0.6                         dB
                       VSWR                                                              1.2:1
                       Input Power, CW                                                     2           Watts
                                           derated linearly to 1.1W at +85°C
                       .


                   Mechanical Specifications
                       Size
                       Length                                            0.86 in [21.84 mm]
                       Width/Diameter                                    0.312 in [7.92 mm]
                       .
                       Weight                                            0.013 lbs [5.9 g]
                       Body Material and Plating                         Passivated Stainless Steel



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3 dB Fixed Attenuator, SMA Male to SMA Female Passivated Stainless Steel Body Rated to
                      2 Watts Up to 3 GHz PE7001-3







                                                       PE7001-3  REV 1.1                                               1
   538   539   540   541   542   543   544   545   546   547   548