Page 550 - RF Attenuator Datasheets
P. 550

6 dB Fixed Attenuator, SMA Male to SMA Female Passivated
     Stainless Steel Body Rated to 2 Watts Up to 3 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7001-6


                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized Module
                       Connectors

                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Male                    SMA Female
                       Connector Specification               MIL-STD-348                  MIL-STD-348
                       Contact Material and Plating       Beryllium Copper, Gold       Beryllium Copper, Gold
                       Coupling Nut Material and Plating   Passivated Stainless Steel
                       Hex Size                                5/16 in.
                       Torque                                8 in-lbs 0.9 Nm
                       Body Material and Plating         Passivated Stainless Steel   Passivated Stainless Steel
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to +85 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:

                   6 dB Fixed Attenuator, SMA Male to SMA Female Passivated Stainless Steel Body Rated to 2 Watts Up to 3 GHz from
                   Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and millimeter
                   wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 6 dB Fixed Attenuator, SMA Male to SMA Female Passivated Stainless Steel Body Rated to 2
                   Watts Up to 3 GHz PE7001-6

                   URL: http://www.pasternack.com/6db-fixed-sma-female-sma-male-2-watts-attenuator-pe7001-6-p.aspx






















                                                       PE7001-6  REV 1.1                                               2
   545   546   547   548   549   550   551   552   553   554   555