Page 83 - RF Attenuator Datasheets
P. 83

9 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female
     Passivated Stainless Steel Body Rated to 1 Watt Up to 40 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7088-9


                       Typical Performance Data


                                                                 Return Loss
                                    0
                                   -10

                                   -20
                                   -30
                                  dB
                                   -40
                                   -50

                                   -60                                                             S11
                                                                                                   S22
                                   -70
                                     0.00   4.00  8.00  12.00  16.00  20.00  24.00  28.00  32.00  36.00  40.00
                                                                   Freq (GHz)






                                                          Attenuations of PE7088 Series
                                    0
                                   -3
                                   -6
                                   -9
                                  -12
                                 dB  -15
                                  -18
                                  -21
                                  -24                                PE7088-3     PE7088-6     PE7088-10
                                  -27                                PE7088-15    PE7088-20
                                  -30
                                     0.00  4.00   8.00  12.00  16.00  20.00  24.00  28.00  32.00  36.00  40.00
                                                                   Freq (GHz)







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 9 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body
                      Rated to 1 Watt Up to 40 GHz PE7088-9







                                                       PE7088-9  REV 4.1                                               3
   78   79   80   81   82   83   84   85   86   87   88