Page 92 - RF Attenuator Datasheets
P. 92

12 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female
     Passivated Stainless Steel Body Rated to 1 Watt Up to 40 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7088-12


                   Mechanical Specifications
                       Size
                       Length                                            0.87 in [22.1 mm]
                       Width/Diameter                                    0.312 in [7.92 mm]
                       .
                       Weight                                            0.013 lbs [5.9 g]
                       Body Material and Plating                         Passivated Stainless Steel

                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized Module
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                  2.92mm Male                 2.92mm Female
                       Contact Material and Plating       Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification         MIL-PRF-39012               MIL-PRF-39012
                       Coupling Nut Material and Plating   Passivated Stainless Steel
                       Hex Size                                5/16 Inch
                       Torque                                8 in-lbs 0.9 Nm
                       Body Material and Plating         Passivated Stainless Steel   Passivated Stainless Steel
                       .
                       Mechanical Specification Notes:
                       The connectors use high temperature plastic bead dielectric.

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 12 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body
                      Rated to 1 Watt Up to 40 GHz PE7088-12







                                                       PE7088-12  REV 4.1                                              2
   87   88   89   90   91   92   93   94   95   96   97