Page 1023 - BNC to N RF Cable Assembly Datasheets
P. 1023

Snap-On MMBX Plug Right Angle to N Female
     Bulkhead Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4024


                   How to Order

                       Part Number Configuration:             PE3C4024        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4024-12 = 12 inches long cable
                                 PE3C4024-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to N Female Bulkhead Cable Using RG316 Coax from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug Right Angle to N Female Bulkhead Cable Using RG316 Coax PE3C4024

                   URL: https://www.pasternack.com/mmbx-plug-n-female-rg316u-cable-assembly-pe3c4024-p.aspx













































                                                       PE3C4024  REV 1.0                                               4
   1018   1019   1020   1021   1022   1023   1024   1025   1026   1027   1028