Page 1052 - BNC to N RF Cable Assembly Datasheets
P. 1052

Snap-On MMBX Plug Right Angle to SMA
     Female Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4047


                   How to Order

                       Part Number Configuration:             PE3C4047        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4047-12 = 12 inches long cable
                                 PE3C4047-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to SMA Female Cable Using RG174 Coax from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Female Cable Using RG174 Coax PE3C4047

                   URL: https://www.pasternack.com/mmbx-plug-sma-female-rg174au-cable-assembly-pe3c4047-p.aspx













































                                                       PE3C4047  REV 1.0                                               4
   1047   1048   1049   1050   1051   1052   1053   1054   1055   1056   1057