Page 1069 - BNC to N RF Cable Assembly Datasheets
P. 1069

Snap-On MMBX Plug Right Angle to SMA Female
     Bulkhead Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4807


                   Configuration
                      •  Connector 1: Snap-On MMBX Plug Right Angle
                      •  Connector 2: SMA Female Bulkhead
                      •  Cable Type: RG178

                   Features
                       •  Max Frequency 3 GHz
                       •  70% Phase Velocity
                       •  FEP Jacket

                   Applications
                       •  General Purpose               •  Laboratory Use
                   .
                    Description
                   Pasternack’s PE3C4807 MMBX plug snap-on right angle to SMA female bulkhead cable using RG178 coax is part of our full
                   line of RF components available for same-day shipping. Pasternack’s flexible RF cable assemblies are ideal for applications
                   where tight bends and flexure are required. This Pasternack MMBX to SMA cable assembly has a plug to female gender con-
                   figuration with 50 ohm flexible RG178 coax. The PE3C4807 MMBX plug to SMA female cable assembly operates to 3 GHz.
                   The right angle MMBX interface on the RG178 cable allows for easier connections in tight spaces. Our RF cable assembly
                   with SMA bulkhead interface allows designers to create external connections on their product enclosures, and can be used in
                   a variety of other rack mount and panel mount applications.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            3             GHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              70                           %
                       Capacitance                                      29.4 [96.46]                 pF/ft [pF/m]
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Female Bulkhead Cable Using RG178 Coax
                      PE3C4807                                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C4807  REV 1.0                                               1
   1064   1065   1066   1067   1068   1069   1070   1071   1072   1073   1074