Page 1076 - BNC to N RF Cable Assembly Datasheets
P. 1076

Snap-On MMBX Plug Right Angle to SMA Female
     Bulkhead Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4018


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MMBX Plug Right Angle        SMA Female Bulkhead
                       Specification                                                         MIL-STD-348
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold              Gold
                       Contact Plating Specification                                         MIL-G-45204
                       Dielectric Type                             PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       Body Plating Specification                                              QQ-N-290
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Female Bulkhead Cable Using RG316 Coax
                      PE3C4018







                                                       PE3C4018  REV 1.0                                               3
   1071   1072   1073   1074   1075   1076   1077   1078   1079   1080   1081