Page 1097 - BNC to N RF Cable Assembly Datasheets
P. 1097

Snap-On MMBX Plug Right Angle to SMA
     Male Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3990


                   How to Order

                       Part Number Configuration:             PE3C3990        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C3990-12 = 12 inches long cable
                                 PE3C3990-100cm = 100 cm long cable


                   Snap-On MMBX Plug Right Angle to SMA Male Cable Using RG178 Coax from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug Right Angle to SMA Male Cable Using RG178 Coax PE3C3990

                   URL: https://www.pasternack.com/mmbx-plug-sma-male-rg178bu-cable-assembly-pe3c3990-p.aspx













































                                                       PE3C3990  REV 1.0                                               4
   1092   1093   1094   1095   1096   1097   1098   1099   1100   1101   1102