Page 1270 - BNC to N RF Cable Assembly Datasheets
P. 1270

Plenum N Female to SMA Male Low PIM Cable Using
     SPP-250-LLPL Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6215


                   Configuration
                       •  Connector 1:   TC-SPP250-NF-LP
                                    N Female                                  SPP-250-LLPL
                       •  Connector 2:   TC-SPP250-SM-LP
                                    SMA Male                                                           OUTER SHIELD
                       •  Cable:    SPP-250-LLPL
                   Features                                                                             DIELECTRIC
                                                                                .280
                       •  Max Frequency 5.8 GHz                                 7.11
                       •  Low PIM: -160 dBc Max                                JACKET
                       •  Shielding Effectivity > 100 dB
                       •  76% Phase Velocity                                                           SOLID CENTER
                       •  FEP Jacket                                                                   CONDUCTOR
                       •  100% Tested with PIM Test Results Marked on Cable
                       •  UL910 Plenum Rated Cable
                       •  Lightweight and Extremely Flexible
                       •  Low Loss with Excellent VSWR
                       •  IP67 (when mated)
                       •  Using Times Microwave Components
                   Applications

                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications          •  Plenum Installations          •  PIM Testing
                   .
                    Description
                   Pasternack’s PE3C6215 type N female to SMA male cable using SPP-250-LLPL coax is part of our full line of RF components
                   available for same-day shipping. Pasternack’s corrugated RF cable assemblies are ideal for applications where durability and
                   high power are needed. This Pasternack type N to SMA cable assembly has a female to male gender configuration with 50 ohm
                   corrugated SPP-250-LLPL coax. The PE3C6215 type N female to SMA male cable assembly operates to 5.8 GHz. Our low
                   PIM design also offers excellent passive intermodulation performance with PIM levels better than -160 dBc. Times Microwave
                   cable is used in each assembly and TMS components are used to form connections with the super flexible low PIM cable. These
                   cable assemblies are expertly built to satisfy your specific need with high quality Times Microwave Systems manufactured parts.

                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Plenum N Female to SMA Male Low PIM Cable Using SPP-250-LLPL Coax Using Times
                      Microwave Parts PE3C6215                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6215  REV 1.0                                               1
   1265   1266   1267   1268   1269   1270   1271   1272   1273   1274   1275