Page 1278 - BNC to N RF Cable Assembly Datasheets
P. 1278

MIL-DTL-17 N Female to SMA Male Cable
     Using M17/128-RG400 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0073


                         *Length Tolerances: +0.5, -0 inches for Length ≤ 1 foot; +1, -0 inches for Length >1 to 5 feet; +2, -0 inches for Length >5 to 10 feet; +3, -0 inches for Length >10 to 25 feet and
                       +2%, -0 inches for Length >25 feet.

                       Cable Characteristics
                       Description                             Specification
                       Cable Type                               M17/128-RG400
                       Impedance                                  50 Ohms
                       Inner Conductor Type                       Stranded
                       Inner Conductor Material and Plating   Copper Clad Steel, Silver
                       Dielectric Type                             PTFE
                       Number of Shields                             2
                       Shield Layer 1                          Silver Clad Copper
                       Shield Layer 2                          Silver Clad Copper
                       Outer Conductor Diameter                0.171 in [4.34 mm]
                       .

                       Connector Characteristics

                            Description                         Connector 1                  Connector 2
                       Type                                       N Female                     SMA Male
                       Specification                            MIL-PRF-39012                MIL-PRF-39012
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Phosphor Bronze, Gold        Beryllium Copper, Gold
                       Contact Plating Specification             MIL-G-45204
                       Dielectric Type                             Teflon                       PTFE
                       Outer Conductor Material and Plating      Brass, Silver
                       Outer Conductor Plating Specification      QQ-S-365
                       Body Material and Plating                 Brass, Silver           Passivated Stainless Steel
                       Body Plating Specification                 QQ-S-365
                       Coupling Nut Material and Plating                                 Passivated Stainless Steel
                       Seal Gasket Material                                                  Silicone Rubber
                       Contact Gage Specification              0.187 to 0.207 in              0.000 in min
                       Insulator Gage Specification                                           0.000 in min
                       .
                       Mechanical Specification Notes:









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MIL-DTL-17 N Female to SMA Male Cable Using M17/128-RG400 Coax PE3M0073
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0073  REV 1.1                                               3
   1273   1274   1275   1276   1277   1278   1279   1280   1281   1282   1283