Page 1286 - BNC to N RF Cable Assembly Datasheets
P. 1286

MIL-DTL-17 N Female to SMA Male Cable
     Using M17/60-RG142 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0017


                   How to Order

                       Part Number Configuration:             PE3M0017        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3M0017-12 = 12 inches long cable
                                 PE3M0017-100cm = 100 cm long cable


                   MIL-DTL-17 N Female to SMA Male Cable Using M17/60-RG142 Coax from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MIL-DTL-17 N Female to SMA Male Cable Using M17/60-RG142 Coax PE3M0017

                   URL: https://www.pasternack.com/n-female-sma-male-m17-60-rg142-cable-assembly-pe3m0017-p.aspx




































                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0017  REV 1.1                                               5
   1281   1282   1283   1284   1285   1286   1287   1288   1289   1290   1291